************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurs110t3 d +IS=1e-15 RS=0.0572964 N=0.790242 EG=1.04345 +XTI=0.5 BV=100 IBV=0.000002 CJO=1.06518e-10 +VJ=0.4 M=0.626202 FC=0.5 TT=4.43935e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: PSpice