************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 14, 98 * MODEL FORMAT: SPICE3 .MODEL murh860ct d +IS=0.000463027 RS=0.251267 N=6 EG=1.3 +XTI=5 BV=600 IBV=0.0001 CJO=1.09185e-10 +VJ=0.4 M=0.412278 FC=0.5 TT=1e-09 +KF=0 AF=1