element component template murf1660ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murf1660ct # Model generated on September 30, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurf1660ct=( is=0.000192889,rs=0.0185291,n=4.09309,eg=1.53196, xti=5e-06,bv=600,ibv=1e-05,cjo=2.38893e-11, vj=1.30306,m=0.2,fc=0.5,tt=1.06544e-07, kf=0,af=1) spd.d p n =model=ddmurf1660ct }