element component template murf1620ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murf1620ct # Model generated on October 12, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurf1620ct=( is=2.47044e-09,rs=0.01,n=1.41757,eg=1.05827, xti=3.00431,bv=200,ibv=5e-06,cjo=2.46871e-10, vj=1.5,m=0.47005,fc=0.5,tt=5.54918e-08, kf=0,af=1) spd.d p n =model=ddmurf1620ct } }