element component template murd320 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murd320 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurd320=( is=1e-15,rs=24.649,n=1.06328,eg=1.05467, xti=4,bv=200,ibv=0.00005,cjo=2.31533e-10, vj=0.4,m=0.445562,fc=0.5,tt=4.43935e-08, kf=0,af=1) spd.d p n =model=ddmurd320 }