************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmurd320 d +IS=1e-15 RS=24.649 N=1.06328 EG=1.05467 +XTI=4 BV=200 IBV=0.00005 CJO=2.31533e-10 +VJ=0.4 M=0.445562 FC=0.5 TT=4.43935e-08 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: PSpice