template murb1660ct a1 cc a2 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 21, 03 # MODEL FORMAT: Saber # External Node Designations # Node a1 -> pin 1 # Node cc -> pin 4 # Node a2 -> pin 3 electrical a1,cc,a2 { # BODY_BEGIN spd..model dhalfdmurb1660ct=( is=9.33467e-08,rs=0.0416447,n=2,eg=1.3, xti=4,bv=600,ibv=2e-06,cjo=4.05185e-10, vj=0.651907,m=0.416711,fc=0.5,tt=1.10984e-07, kf=0,af=1) # spd.d1 a1 cc =model=dhalfdmurb1660ct spd.d2 a2 cc =model=dhalfdmurb1660ct }