element component template murb1620ctt4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murb1620ctt4 # Model generated on Dec 7, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurb1620ctt4=( is=2.69266e-08,rs=0.00713331,n=1.63902,eg=0.856102, xti=5,bv=200,ibv=5e-06,cjo=2.374e-10, vj=1.5,m=0.435961,fc=0.5,tt=4.88328e-08, kf=0,af=1) spd.d p n =model=ddmurb1620ctt4 }