************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 9, 05 * MODEL FORMAT: SPICE2 .MODEL Dmura240t3 d +IS=1e-07 RS=0.0649511 N=1.98124 EG=1.17028 +XTI=0.5 BV=400 IBV=0.0001 CJO=3.07036e-11 +VJ=0.4 M=0.437448 FC=0.5 TT=8.43977e-08 +KF=0 AF=1