************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mura205t3 d +IS=8.90142e-09 RS=0.0373014 N=1.56665 EG=1.11617 +XTI=0.005 BV=50 IBV=2e-06 CJO=4.80524e-11 +VJ=0.4 M=0.365873 FC=0.5 TT=3.63559e-08 +KF=0 AF=1 * Model generated on September 30, 2003 * Model format: SPICE3