************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 14, 98 * MODEL FORMAT: SPICE2 .MODEL Qmmbth10lt1 npn +IS=3.2868e-14 BF=75.328 NF=1.17427 VAF=10 +IKF=0.262558 ISE=1e-16 NE=1.14992 BR=0.162338 +NR=1.5 VAR=100 IKR=2.62558 ISC=1e-16 +NC=1.05387 RB=0.1 IRB=2.37339 RBM=0.1 +RE=0.0001 RC=9.5364 XTB=0.1 XTI=1 +EG=1.05 CJE=1.12827e-11 VJE=0.65 MJE=0.35 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=1.65813e-12 VJC=0.95 MJC=0.23 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1