element component template mmbth10lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 14, 98 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbth10lt1=(type=_n, is=3.2868e-14,bf=75.328,nf=1.17427,vaf=10, ikf=0.262558,ise=1e-16,ne=1.14992,br=0.162338, nr=1.5,var=100,ikr=2.62558,isc=1e-16, nc=1.05387,rb=0.1,irb=2.37339,rbm=0.1, re=0.0001,rc=9.5364,xtb=0.1,xti=1, eg=1.05,cje=1.12827e-11,vje=0.65,mje=0.35, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=1.65813e-12,vjc=0.95,mjc=0.23,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbth10lt1 }