************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 16, 00 * MODEL FORMAT: PSpice .MODEL Qmmbt4401lt1 npn +IS=2.59695e-13 BF=343.016 NF=1.13203 VAF=5.26286 +IKF=0.447431 ISE=6.43871e-13 NE=1.54353 BR=34.3016 +NR=1.16008 VAR=40.2353 IKR=4.47431 ISC=6.43871e-13 +NC=1.28908 RB=1.11276 IRB=0.100019 RBM=1.11276 +RE=0.0001 RC=0.995308 XTB=0 XTI=3.99416 +EG=1.05 CJE=8.79135e-12 VJE=0.649895 MJE=0.356539 +TF=4.90706e-10 XTF=1.02517 VTF=10.5361 ITF=0.00987492 +CJC=2.49117e-11 VJC=0.497694 MJC=0.324754 XCJC=0.896875 +FC=0.503031 CJS=0 VJS=0.75 MJS=0.5 +TR=1.74885e-08 PTF=0 KF=0 AF=1