element component template mmbt3904lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 12, 14 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt3904lt1g=(type=_n, is=2.04959e-14,bf=363.202,nf=1.04474,vaf=10, ikf=0.0238161,ise=4.06917e-14,ne=1.46344,br=1.88131, nr=1.02127,var=87.0198,ikr=0.238161,isc=4.06917e-14, nc=3.87411,rb=10.62,irb=24.2417,rbm=10.62, re=0.0189075,rc=0.833881,xtb=0.794336,xti=1, eg=1.206,cje=5.01193e-12,vje=0.4,mje=0.308747, tf=4.90228e-10,xtf=9.95281,vtf=0.230247,itf=0.212393, cjc=3.75788e-12,vjc=0.4,mjc=0.236094,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt3904lt1g }