element component template mmbt2369alt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 3, 02 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt2369alt1=(type=_n, is=1.43984e-13,bf=526.086,nf=1.21978,vaf=3.62518, ikf=0.00878191,ise=1e-08,ne=3.71149,br=2.58372, nr=1.22662,var=7.2229,ikr=0.0878191,isc=1e-08, nc=2.29158,rb=1e-08,irb=0.13867,rbm=1e-09, re=0.0001,rc=1.22519,xtb=1e-12,xti=1e-12, eg=1.05,cje=3.2936e-12,vje=0.329753,mje=0.23, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=3.07126e-12,vjc=0.120633,mjc=0.0566184,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=6.09825e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt2369alt1 }