element component template mmbt2222alt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 19, 00 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt2222alt1=(type=_n, is=3.17132e-13,bf=1256.22,nf=1.02244,vaf=84.3948, ikf=0.327148,ise=7.42524e-12,ne=1.73924,br=38.0369, nr=1.01607,var=0.995915,ikr=0.0630953,isc=1.00431e-16, nc=4,rb=1.96428,irb=4.19636,rbm=0.0103279, re=1e-05,rc=0.180572,xtb=3.42142,xti=0.0102863, eg=1.206,cje=2.53476e-11,vje=0.415008,mje=0.301384, tf=3.86575e-10,xtf=1.81864,vtf=36.1583,itf=0.322863, cjc=1.24128e-11,vjc=0.142948,mjc=0.266348,xcjc=0.899999, fc=0.53103,cjs=0,vjs=0.75,mjs=0.5, tr=2.55854e-10,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt2222alt1 }