************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 19, 00 * MODEL FORMAT: PSpice .MODEL Qmmbt2222alt1 npn +IS=3.17132e-13 BF=1256.22 NF=1.02244 VAF=84.3948 +IKF=0.327148 ISE=7.42524e-12 NE=1.73924 BR=38.0369 +NR=1.01607 VAR=0.995915 IKR=0.0630953 ISC=1.00431e-16 +NC=4 RB=1.96428 IRB=4.19636 RBM=0.0103279 +RE=1e-05 RC=0.180572 XTB=3.42142 XTI=0.0102863 +EG=1.206 CJE=2.53476e-11 VJE=0.415008 MJE=0.301384 +TF=3.86575e-10 XTF=1.81864 VTF=36.1583 ITF=0.322863 +CJC=1.24128e-11 VJC=0.142948 MJC=0.266348 XCJC=0.899999 +FC=0.53103 CJS=0 VJS=0.75 MJS=0.5 +TR=2.55854e-10 PTF=0 KF=0 AF=1