************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmjl21194 npn +IS=9.56205e-11 BF=62.3633 NF=0.858602 VAF=29.6613 +IKF=9.86004 ISE=7.00007e-12 NE=3.43749 BR=4.96358 +NR=0.925054 VAR=6.18692 IKR=4.87016 ISC=3.25e-13 +NC=4 RB=11.0204 IRB=0.1 RBM=0.1 +RE=0.000675706 RC=0.124974 XTB=0.150823 XTI=1.00001 +EG=1.11955 CJE=1.70807e-08 VJE=0.4 MJE=0.520397 +TF=1e-08 XTF=47.3046 VTF=1.88154 ITF=0.560261 +CJC=5e-10 VJC=0.95 MJC=0.238884 XCJC=0.800727 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 25, 2004 * Model format: PSpice