************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qmje350 pnp +IS=6.01619e-15 BF=157.387 NF=0.910131 VAF=23.273 +IKF=0.0564808 ISE=4.48479e-12 NE=1.58557 BR=0.1 +NR=1.03823 VAR=4.14543 IKR=0.0999978 ISC=1.00199e-13 +NC=1.98851 RB=0.1 IRB=0.202965 RBM=0.1 +RE=0.0710678 RC=0.355339 XTB=1.03638 XTI=3.8424 +EG=1.206 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 15, 2004 * Model format: PSpice