element component template mje2955t c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mje2955t # Model generated on Jan 18, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmje2955t=(type=_p, is=4.14254e-10,bf=449.16,nf=0.85,vaf=17.4911, ikf=0.414206,ise=1e-08,ne=1.47014,br=0.1, nr=1.09325,var=174.911,ikr=4.14206,isc=7.59792e-09, nc=3.02799,rb=20.1795,irb=0.1,rbm=0.1, re=0.000499379,rc=0.0813684,xtb=0.1,xti=1.16399, eg=1.05,cje=9.97416e-08,vje=0.416937,mje=0.61618, tf=9.98874e-09,xtf=1.35736,vtf=0.997021,itf=0.999788, cjc=4.99998e-10,vjc=0.40025,mjc=0.410011,xcjc=0.803124, fc=0.661649,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmje2955t }