************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 12, 03 * MODEL FORMAT: PSpice .MODEL Qmjb44h11 npn +IS=1.45468e-14 BF=135.617 NF=0.85 VAF=10 +IKF=5.15565 ISE=2.02483e-13 NE=3.99964 BR=13.5617 +NR=0.847424 VAR=100 IKR=8.44427 ISC=1.86663e-13 +NC=1.00046 RB=1.35729 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.037687 XTB=0.90331 XTI=1 +EG=1.20459 CJE=3.02297e-09 VJE=0.649408 MJE=0.351062 +TF=2.93022e-09 XTF=1.5 VTF=1.00001 ITF=0.999997 +CJC=3.0004e-10 VJC=0.600008 MJC=0.409966 XCJC=0.8 +FC=0.533878 CJS=0 VJS=0.75 MJS=0.5 +TR=2.73328e-08 PTF=0 KF=0 AF=1