element component template mbrs360t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 7, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs360t3=( is=0.00020751,rs=0.0479997,n=1.4246,eg=0.524025, xti=4,bv=60,ibv=0.00025,cjo=1.35095e-09, vj=0.0243937,m=0.407632,fc=0.5,tt=2.79601e-09, kf=0,af=1) spd.d p n =model=ddmbrs360t3 }