************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 7, 03 * MODEL FORMAT: PSpice .MODEL Dmbrs360t3 d +IS=0.00020751 RS=0.0479997 N=1.4246 EG=0.524025 +XTI=4 BV=60 IBV=0.00025 CJO=1.35095e-09 +VJ=0.0243937 M=0.407632 FC=0.5 TT=2.79601e-09 +KF=0 AF=1