element component template mbrs340 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 1, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs340=( is=4.99418e-06,rs=0.0187266,n=1.08662,eg=0.712117, xti=0.5,bv=54.6,ibv=0.002,cjo=6.14968e-10, vj=0.4,m=0.440707,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs340 }