element component template mbrs320t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 7, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs320t3=( is=7.66202e-05,rs=0.0359518,n=1.28441,eg=0.6, xti=1.67084,bv=1000,ibv=0.0001,cjo=4.74817e-10, vj=0.56121,m=0.458126,fc=0.5,tt=2.59685e-08, kf=0,af=1) spd.d p n =model=ddmbrs320t3 }