************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 05 * MODEL FORMAT: SPICE2 .MODEL Dmbrs3200t3 d +IS=2.18777e-06 RS=0.01 N=1.96375 EG=1.10324 +XTI=1.59554 BV=200 IBV=1e-05 CJO=1.6989e-10 +VJ=0.4 M=0.356544 FC=0.5 TT=4.54449e-08 +KF=0 AF=1