element component template mbrs3201t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 18, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs3200t3=( is=2.18777e-06,rs=0.01,n=1.96375,eg=1.10324, xti=1.59554,bv=200,ibv=1e-05,cjo=1.6989e-10, vj=0.4,m=0.356544,fc=0.5,tt=4.54449e-08, kf=0,af=1) spd.d p n =model=ddmbrs3200t3 }