************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 16, 01 * MODEL FORMAT: SPICE3 .MODEL mbrs260t3 d +IS=0.000119966 RS=0.0624233 N=1.7518 EG=0.652121 +XTI=0.5 BV=60 IBV=1e-05 CJO=2.19068e-10 +VJ=0.4 M=0.436049 FC=0.5 TT=0 +KF=0 AF=1