element component template mbrs240lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrs240lt3 # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrs240lt3=( is=1.1312e-06,rs=0.0344473,n=0.898733,eg=0.518545, xti=4,bv=40,ibv=0.002,cjo=4.24443e-10, vj=1.5,m=0.4755,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrs240lt3 }