************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrs1540t3 d +IS=3.54179e-05 RS=0.0306875 N=1.4038 EG=0.6 +XTI=1.97409 BV=40 IBV=0.0008 CJO=3.18451e-10 +VJ=0.4 M=0.428536 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Sep 28, 95 * Model format: PSpice