************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 15, 00 * MODEL FORMAT: SPICE3 .MODEL mbrs130lt3 d +IS=3.38994e-06 RS=0.0302828 N=0.922327 EG=1.3 +XTI=3.01413 BV=1000 IBV=0.0001 CJO=3.80642e-10 +VJ=0.4 M=0.572244 FC=0.5 TT=1e-09 +KF=0 AF=1