************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 7, 12 * MODEL FORMAT: PSpice .MODEL Dmbrm1h100t3g d +IS=1.8e-07 RS=0.01585 N=1.70305 EG=0.996308 +XTI=4 BV=121 IBV=4e-05 CJO=1.62486e-10 +VJ=0.59345 M=0.514762 FC=0.5 TT=0 +KF=0 AF=1