************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrm140 d +IS=4.92948e-07 RS=0.089451 N=0.883072 EG=0.564967 +XTI=0.0005 BV=40 IBV=0.0005 CJO=2.95913e-10 +VJ=0.4 M=0.490411 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: PSpice