element component template mbrm130lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrm130lt3 # Model generated on Dec 1, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrm130lt3=( is=7.46334e-06,rs=0.0378916,n=1.06274,eg=0.654368, xti=0.5,bv=30,ibv=0.00041,cjo=2.94532e-10, vj=0.4,m=0.484969,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrm130lt3 }