************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrm130lt3 d +IS=7.46334e-06 RS=0.0378916 N=1.06274 EG=0.654368 +XTI=0.5 BV=30 IBV=0.00041 CJO=2.94532e-10 +VJ=0.4 M=0.484969 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Dec 1, 2003 * Model format: PSpice