element component template mbrm120lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrm120lt3 # Model generated on Dec 1, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrm120lt3=( is=2.3369e-08,rs=0.0210335,n=0.783946,eg=0.6, xti=4,bv=20,ibv=0.0004,cjo=3.61159e-10, vj=0.4,m=0.426971,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrm120lt3 }