************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 16, 00 * MODEL FORMAT: SPICE3 .MODEL mbrm120et3 d +IS=9.01897e-08 RS=0.0132514 N=1.14729 EG=0.6 +XTI=0.5 BV=20 IBV=0.00025 CJO=3.7893e-10 +VJ=0.4 M=0.444172 FC=0.5 TT=1e-09 +KF=0 AF=1