element component template mbrm120et3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 16, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrm120et3=( is=9.01897e-08,rs=0.0132514,n=1.14729,eg=0.6, xti=0.5,bv=20,ibv=0.00025,cjo=3.7893e-10, vj=0.4,m=0.444172,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrm120et3 }