************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 10, 01 * MODEL FORMAT: PSpice .MODEL Dmbrm110lt3 d +IS=1.9654e-06 RS=0.0188595 N=0.921187 EG=0.598175 +XTI=4 BV=1000 IBV=0.0001 CJO=4.2572e-10 +VJ=0.406038 M=0.447444 FC=0.5 TT=1e-09 +KF=0 AF=1