************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbrm110et1 d +IS=3.7631e-08 RS=0.0176193 N=1.07109 EG=0.698491 +XTI=4 BV=10 IBV=1e-06 CJO=3.52484e-10 +VJ=0.48302 M=0.44564 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE3