element component template mbrm110et1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrm110et1 # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrm110et1=( is=3.7631e-08,rs=0.0176193,n=1.07109,eg=0.698491, xti=4,bv=10,ibv=1e-06,cjo=3.52484e-10, vj=0.48302,m=0.44564,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrm110et1 }