************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 12, 08 * MODEL FORMAT: SPICE3 .MODEL mbrf30h100ctg d +IS=1.25e-06 RS=0.0085681 N=1.40846 EG=0.87891 +XTI=0.5 BV=102 IBV=2.5e-05 CJO=1.22866e-09 +VJ=0.635142 M=0.533802 FC=0.5 TT=1e-08 +KF=0 AF=1