element component template mbrf30h100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 12, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrf30h100ctg=( is=1.25e-06,rs=0.0085681,n=1.40846,eg=0.87891, xti=0.5,bv=102,ibv=2.5e-05,cjo=1.22866e-09, vj=0.635142,m=0.533802,fc=0.5,tt=1e-08, kf=0,af=1) spd.d p n =model=ddmbrf30h100ctg }