************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 16, 08 * MODEL FORMAT: PSpice .MODEL Dmbrf20l80ct d +IS=7.00295e-08 RS=0.01 N=0.788665 EG=1.3 +XTI=3.07551 BV=88.8 IBV=0.001 CJO=1.48287e-09 +VJ=0.465719 M=0.485225 FC=0.5 TT=1e-09 +KF=0 AF=1