element component template mbrf20l80ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 16, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrf20l80ct=( is=7.00295e-08,rs=0.01,n=0.788665,eg=1.3, xti=3.07551,bv=88.8,ibv=0.001,cjo=1.48287e-09, vj=0.465719,m=0.485225,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrf20l80ct }