************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr2045ctp d +IS=9.97335e-06 RS=0.0106652 N=1.33729 EG=0.628596 +XTI=4 BV=45 IBV=0.0001 CJO=1.12423e-09 +VJ=0.4 M=0.571304 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE3