************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 16, 08 * MODEL FORMAT: SPICE2 .MODEL Dmbrf10l60ct d +IS=3.23018e-06 RS=0.0198377 N=1.03425 EG=1.3 +XTI=3.22338 BV=69.3 IBV=0.0003 CJO=8.18963e-10 +VJ=0.481645 M=0.492901 FC=0.5 TT=1e-09 +KF=0 AF=1