************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbrd835 d +IS=7.44464e-06 RS=0.01 N=1.05716 EG=0.764913 +XTI=0.5 BV=35 IBV=0.0014 CJO=1.44559e-09 +VJ=1.28731 M=0.636218 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE3