template mbrd660ct a1 a3 c4 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 7, 03 # MODEL FORMAT: Saber # External Node Designations # Node a1 -> pin 1 # Node a3 -> pin 3 # Node c4 -> pin 4 electrical a1,a3,c4 { # BODY_BEGIN spd..model dhalfdmbrd660ct=( is=9.27042e-06,rs=0.060746,n=1.32524,eg=0.580523, xti=5,bv=60,ibv=0.00025,cjo=4.73006e-10, vj=1.04012,m=0.545891,fc=0.5,tt=2.79601e-09, kf=0,af=1) # spd.d1 a1 c4 =model=dhalfdmbrd660ct spd.d2 a3 c4 =model=dhalfdmbrd660ct }