************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrd630ctt4 d +IS=7.79285e-06 RS=0.0619906 N=1.29111 EG=0.669684 +XTI=0.5 BV=30 IBV=0.0001 CJO=5.8803e-10 +VJ=0.721471 M=0.558489 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: PSpice